********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Oct 06, 2014
*ECN S14-1995, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS429DNT D G S 
M1 3 GX S S PMOS W= 3388000u L= 0.25u 
M2 S GX S D NMOS W= 3388000u L= 0.49u 
R1 D 3 1.304e-02 3.564e-03 4.579e-06 
CGS GX S 6.051e-10 
CGD GX D 8.215e-12 
RG G GY 5.8 
RTCV 100 S 1e6 5.258e-05 7.442e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 1.950e-06 NSUB = 3.281e+16 
+ KAPPA = 3.631e-03 ETA = 2.917e-05 NFS = 1.094e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.127e-08 TREF = 25 BV = 32 
+RS = 4.549e-03 N = 1.326e+00 IS = 5.541e-10 
+EG = 1.177e+00 XTI = 2.706e-01 TRS = 2.890e-03 
+CJO = 1.760e-10 VJ = 4.156e-01 M = 2.516e-01 ) 
.ENDS